??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TA1102 - IO-Link - Temperature transmitters for hygienic applications
Bill of material
TA1102
Produktfoto
Kurzbeschreibung
TA1102: Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analo
Long Description
Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analogue signal; IO-Link; (configurable); Installation length EL 17 mm; Measuring range -50...200 °C; Factory setting 0...200 °C °C; Pressure rating 100 bar; M12 x 1,5 sealing cone; M12 Connector
Bestellnummer
TA1102
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
TA-017C2EM12- A-ZVG/US
ERP Group Supplier
I3
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models