??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
JW Winco
Description
TA1-2 - Oil Plugs with Breather Metric
Bill of material
Oil Plug TA1-2-25-M14x1,5-A
WINCO PARTNUMBER
D1
25 mm
Thread
L1
13 mm
L2
18 mm
D3
mm
L3
mm
Weight
kg
US-Customs Tariff Number
90291000
ROHS
Product details
Product details
Previews
3D
Размер
2D
Сваляне на CAD модели