目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
T85-218x(346)x496x22-1730
CA-BE
Tecnostar
Plates
Powered by
CAD模型選擇
{ca_be/tecnostar/piastre/t85.prj},{NB=T85-218x(346)x496x22-1730},{IDNR=},{TIPO=T85},{BCOD=346},{BT=218.000},{L=496.000},{LCOD=496},{ST80=17.000},{ST85=22.000},{L1T=458.000},{L2T=360.000},{B1T=180.000},{BD70=62.000},{INTD70=222.000},{DT85=14.000},{MT80=8.000},{MT85=5.000},{S1T85=9.000},{MAT=1730},{PLTTYP=Normal}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 70
HELP_VARIABLE
Company
CA-BE
Description
T85 - Ejectorbase plate
Bill of material
T85-218x(346)x496x22-1730
COD
T85-218x(346)x496x22-1730
T85-218x(346)x496x22-1730
SERIE
346x496
346x496
BCOD
346
346
Total width
218.000
218.000
mm
Total length
496.000
496.000
mm
LCOD
496
496
T85 plate heigth
22.000
22.000
mm
Material
1730
Previews
3D
2D
下載CAD模型
生成CAD模型