??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Boteco
Description
T556 - CIRCULAR SAW GUARD
Bill of material
T556250.C03
Art.
L
mm
A
30 mm
B
60 mm
H
mm
D
60 mm
d
53 mm
d1
6.5 mm
l
mm
l1
mm
l2
mm
l3
mm
l4
mm
l5
mm
l6
mm
h1
mm
h2
mm
h3
mm
h4
mm
h5
20 mm
h6
mm
a
mm
a1
mm
a2
152 mm
a3
152 mm
b
mm
b1
mm
f
mm
g
2 mm
m
mm
n
7 mm
o
7 mm
r
mm
r1
mm
s
4 mm
x
mm
x1
mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models