目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
AU406
Speedyblock
Latch series
Accessories 160 - 320 - 700
Powered by
CAD模型選擇
{speedyblock/a_tirante/accessories_160_320_700/t5_tg_asmtab.prj},{NB=AU406},{IDNR=},{CODICE=AU406},{MODELLO=320/TG},{FAM=Toggle clamps},{SER=Latch},{USE=TG application},{ESECUZIONE=-},{TIP=TG},{VER=2},{A=35},{B=34},{C=19},{D=30.0},{G=19.0},{H=22.3},{I=34},{L=76.5},{M=M8},{P=6.7},{PPATH=../serie_a_tirante/t5_accessories/t5_accessories_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Speedyblock
Description
T5-TG-160-320-700 - Eye bolt tie-rod
Bill of material
AU406
Code
AU406
AU406
Description
320/TG
320/TG
Family
Toggle clamps
Series
Latch
Characteristics and applications
Eye bolt rod TG
Material
-
-
A
35
35
mm
B
34
34
mm
C
19
19
mm
D
30.0
30.0
mm
G
19.0
19.0
mm
H
22.3
22.3
mm
I
34
34
mm
L
76.5
76.5
mm
M
M8
M8
mm
P
6.7
6.7
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型