??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Jacob
Description
T302-1xxx-zz - Breather
Bill of material
T302-1020-00
Article No.
Connecting thread
M20x1.5 mm
Length of Thread
10 mm
Width Across Flats 1
27 mm
Width Across Flats 2
27 mm
Across corners
30.7 mm
Height
21.6 mm
Installation torque
1.2 Nm
Unit weight
8.2 g
Material body
PA6 V-0
Material castle nut
PA6 V0
Color
Material membrane
Nonwoven
Material O-ring
NBR/black
Packaging Unit
10 PCS
Air flow
ca. 1030 l/h (ΔP=1mbar)
Protection grade
max. IP65
Temperature range
-40 °C
Temperature range
100 °C
Previews
3D
尺寸
2D
下載CAD模型