??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
T10K - Keyless Timing Pulley(Heavy Load)
Bill of material
LE-AW28T10K150-E-16
Belt width
A
17 mm
W
22 mm
Type
AW
Pulley material
Rib material
6061
Bushing material
S45C
Pulley surface treatment
RST
W : Natural anodizing
Bushing surface treatment
-
Teeth number
Wheel shape
E(ST bushing)
F(SH bushing)
PD
mm
OD
mm
E
mm
Reviting Rib
Rib cutting
FC
mm
D
mm
(L)
mm
Previews
3D
尺寸
2D
下載CAD模型