??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
T1 SPE IP20 1x2xAWG26/7 PUR 3,0m
Bill of material
HARTING 33280101001030
Product number of the Manufacturer
33280101001030
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Halogen-free, Oil resistant, Flame retardant, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Halogen-free, Oil resistant, Flame retardant, Cable length: 3 m
Manufacturer Type Description
T1 SPE IP20 1x2xAWG26/7 PUR 3,0m
Alternative product number
33 28 010 1001 030
Manufacturer Name
HARTING
Delivery Time
42
Product type
T1 SPE IP20 1x2xAWG26/7 PUR 3,0m
Brand
HARTING T1 Industrial
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드