??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
T1 SPE IP20 1x2xAWG26/7 PUR 20m
Bill of material
HARTING 33280101001200
Preview
Product number of the Manufacturer
33280101001200
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Halogen-free, Oil resistant, Flame retardant, Cable length: 20 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Halogen-free, Oil resistant, Flame retardant, Cable length: 20 m
Manufacturer Type Description
T1 SPE IP20 1x2xAWG26/7 PUR 20m
Alternative product number
33 28 010 1001 200
Manufacturer Name
HARTING
Delivery Time
84
Product type
T1 SPE IP20 1x2xAWG26/7 PUR 20m
Brand
HARTING T1 Industrial
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model