??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
T1 SPE IP20 1x2xAWG22/7 PUR 2,0m
Bill of material
HARTING 33280101002020
Product number of the Manufacturer
33280101002020
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Halogen-free, Oil resistant, Flame retardant, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Halogen-free, Oil resistant, Flame retardant, Cable length: 2 m
Manufacturer Type Description
T1 SPE IP20 1x2xAWG22/7 PUR 2,0m
Alternative product number
33 28 010 1002 020
Manufacturer Name
HARTING
Delivery Time
56
Product type
T1 SPE IP20 1x2xAWG22/7 PUR 2,0m
Brand
HARTING T1 Industrial
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part