??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 50m
Bill of material
HARTING 09456002003
Product number of the Manufacturer
09456002003
Preview
Short Description
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 26/7, PUR (polyurethane), Cable length: 50 m
Long Description
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 26/7, PUR (polyurethane), Cable length: 50 m
Manufacturer Type Description
T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 50m
Alternative product number
09 45 600 2003
Manufacturer Name
HARTING
Delivery Time
56
Product type
T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 50m
Number of wires
2
AWG-number
1x 2x AWG 26/7
Manufacturer product description
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 26/7, PUR (polyurethane), Cable length: 50 m
Manufacturer product designation
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 26/7, PUR (polyurethane), Cable length: 50 m
Color of coat
yellow
certificate/approval
0
Material of the mantle
PUR (polyurethane)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444995
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part