您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09455002800
HARTING
Interface connectors
HARTING T1 Industrial
Contacts
Powered by
CAD模型選擇
{harting_qs/1/21/291/5990.prj},{NB=09455002800},{MANUID=09455002800},{AAB785=0.12},{AAB935=0.08},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/3e/fe/09455002800_cmyk.tif__web.png},{DESCSHORT=Crimp contact, Male contact, Conductor cross-section: 0.08 ... 0.12 mm², AWG 28 ... AWG 26},{DESCLONG=Crimp contact, Male contact, Conductor cross-section: 0.08 ... 0.12 mm², AWG 28 ... AWG 26},{MANUTYPEDESC=T1 male crimp AWG 26-28 (500pcs/reel)},{SUPPLIERALTNO=09 45 500 2800},{MANUNAME=HARTING},{DELTIME=69},{AAB754=male, Pin},{AAO057=T1 male crimp AWG 26-28 (500pcs/reel)},{AAS464=Punched},{AAU734=Crimp contact, Male contact, Conductor cross-section: 0.08 ... 0.12 mm², AWG 28 ... AWG 26}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
T1 male crimp AWG 26-28 (500pcs/reel)
Bill of material
HARTING 09455002800
Preview
Product number of the Manufacturer
09455002800
Short Description
Crimp contact, Male contact, Conductor cross-section: 0.08 ... 0.12 mm², AWG 28 ... AWG 26
Long Description
Crimp contact, Male contact, Conductor cross-section: 0.08 ... 0.12 mm², AWG 28 ... AWG 26
Manufacturer Type Description
T1 male crimp AWG 26-28 (500pcs/reel)
Alternative product number
09 45 500 2800
Manufacturer Name
HARTING
Delivery Time
69
Contact design
male, Pin
max. connectable conductor cross-section
0.12
mm²
min. connectable conductor cross-section
0.08
mm²
Product type
T1 male crimp AWG 26-28 (500pcs/reel)
Contact type
Punched
Manufacturer product description
Crimp contact, Male contact, Conductor cross-section: 0.08 ... 0.12 mm², AWG 28 ... AWG 26
Manufacturer product designation
Crimp contact, Male contact, Conductor cross-section: 0.08 ... 0.12 mm², AWG 28 ... AWG 26, T1 male crimp AWG 26-28 (500pcs/reel)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
下載CAD模型
沒有和該零件有關的生成操作