??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
T1 Industrial Jack AH IP20
Bill of material
HARTING 09452812800
Preview
Product number of the Manufacturer
09452812800
Short Description
Connectors, PCB connector, THR connection, Rated current: ‌4 A, Contacts: 2, + shielding
Long Description
Connectors, PCB connector, THR connection, Rated current: ‌4 A, Contacts: 2, + shielding
Manufacturer Type Description
T1 Industrial Jack AH IP20
Alternative product number
09 45 281 2800
Manufacturer Name
HARTING
Delivery Time
84
Degree of protection (IP), mounted
IP20
Type of packaging
Castor
rated current
4 A
Pole number
2
Manufacturer product description
Connectors, PCB connector, THR connection, Rated current: ‌4 A, Contacts: 2, + shielding
Manufacturer product designation
T1 Industrial Jack AH IP20
Type of PCB contacting
THR connection
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
Minimum Order Quantity
275
Quantity Scale
275
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimenze
2D
Stáhnout CAD model