??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
T-slot / Quader adapter - -
Bill of material
366300
Order No.
366300
Length
56 mm
Width
25 mm
height
35 mm
Weight
0.090 kg
Description
Information
Infotext
Previews
3D
2D
Download CAD models