??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
T-PYA, T-PYBA, T-PYTA, T-PYBTA, T-ACA, T-ACBA, T-ACTA, T-ACBTA, T-PCTA, T-PCTBA, T-PCTTA, T-PCTBTA - Transparent Resin Plate Standard Type
Bill of material
T-PYA3
Part No.
T-PYA3
Type Selection
Standard Type
Material
Grade
Color
Light transmission
0.87 mm
Ambient Operating Temperature (degree Celsuis)
-15~55
T Selectable
mm
T Tolerance
+/-0.2 mm
A
2000 mm
B
1000 mm
A B Dimension Tolerance
0/+17 mm
Previews
3D
Dimension
2D
Download CAD models