??
Catalog navigation
CAD model selection
Selectable products: 136
HELP_VARIABLE
Company
Funken
Description
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Bill of material
10002746 HoKa PP T-Stück mit Muffen Ø 400 mm, Abgang 90° DA=400 W=90 L =50
Order number
LOD Destination
LOD Level
Article
Weight
kg
Material
Color
Diameter
mm
Angle
90 °
Length
mm
Length
mm
Length
mm
Tolerance Ø
mm
Thickness
mm
Info text
Information
Info text
Specification
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models