??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
T-GD - Cable Grommet IP54
Bill of material
100178_T-GD 21
Art.No.
Description
Cutout
IP Protection
IP54
Material of the Membrane
TPE
Material temperature range
-40 to +100 °C
Flammability classification
UL94-V0, self-extinguishing
Properties
RoHS
N. of cable lead-throughs
1
Suited for cables with connector
No
Cable diameter (min.)
1 mm
Cable diameter (max.)
mm
Cable diameter
mm
Mounting type
Snap-in
Diameter
mm
Length
mm
Height
mm
Wall thickness 1
mm
Weight
g
Packaging unit weight
kg
Packaging Unit
Delivery Unit
Delivery time
from stock
Customs Tariff Number
39269097
Previews
3D
Dimension
2D
Download CAD models