您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
FBO - T AC 30 JN BAB
FBO
Vebeo fittings
Semi rigid fittings
Equal tees
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/equal_tees/t.prj},{NB=fbo_t_AC30JNBAB},{TOD=30},{A=46},{B=41},{L=52},{LT=30},{MBN=AC},{MOR=JN},{MCP=BAB},{D4=30},{D1=39.000},{D2=30.000},{D3=26.000},{X=9.500},{Y=21.000},{Z=16.000},{R=2.000},{INFO=INFO}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
FBO
Description
T - Equal tees
Bill of material
FBO - T AC 30 JN BAB
Tube O.D.
30
30
A
46
46
mm
B
41
41
mm
L
52
52
mm
LT
30
30
mm
Mat. Body / Nut
Cationic steel
Phosphated steel
White zinc coated steel
Zinc coated steel
Stainless steel 304L
Stainless steel 316L
Brass
White zinc coated brass
Anodised aluminium
Bronze
Cationic steel
Phosphated steel
White zinc coated steel
Zinc coated steel
Stainless steel 304L
Stainless steel 316L
Brass
White zinc coated brass
Anodised aluminium
Bronze
Mat. O-Ring
Nitrile
FPM
Silicone
EPDM
Graphite
Nitrile low temperature
Nitrile
FPM
Silicone
EPDM
Graphite
Nitrile low temperature
Mat. Grip. Component
Split tapered ring + Washer - Zinc coated steel
Round ring + Washer - Zinc coated steel
Split tapered ring + Washer - Stainless steel 304L
Grooved split tapered ring + Washer - Stainless steel 304L
Split tapered ring + Washer - Stainless steel 316L
Split tapered ring + Washer - Brass
Split tapered ring + Washer - Anodised Aluminium
Split tapered ring + Washer - Zinc coated steel
Round ring + Washer - Zinc coated steel
Split tapered ring + Washer - Stainless steel 304L
Grooved split tapered ring + Washer - Stainless steel 304L
Split tapered ring + Washer - Stainless steel 316L
Split tapered ring + Washer - Brass
Split tapered ring + Washer - Anodised Aluminium
Important Info.
Information
INFO
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型