??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
T Bracket MOS 27 - T Bracket MOS 27
Bill of material
195871
Type
MV 27
LOD Level
B x s
26 x 3 mm
Length L
88 mm
Diameter D
10.5 mm
Weight
0.084 kg
Quantity/ [pack]
10
Part No.
195871
Sortierschlüssel
999
Previews
3D
2D
Download CAD models