??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
T-BDB06 - Pedestal bearing / external spherical bearing with suspension seat / cast shape
Bill of material
T-BDB06-201
Code
T-BDB06
Type
Standard Type
Bearing Seat Material
HT200 Grey Cast Iron
Bearing Material
GCr15
Specifications
Chinese Standard Model
UCFB201
d
12 mm
H
109 mm
L
52 mm
J
32 mm
A
52 mm
A1
42 mm
A2
27 mm
D
60 mm
E
33.3 mm
Z
25.5 mm
P
15 mm
B
31.0 mm
N
10 mm
G
11 mm
S
12.7 mm
Installation hole dimension (△) tolerance
±0.5 mm
Installation hole position deviation x
0.6 mm
Bolt
M8 mm
Tightening torque
6~10 N·m
Dynamic Load Cr
12800 N
Static Load Cor
6650 N
Weight
520 g
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models