??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
T-BDB01 - Mounted Bearing, Stamped Type, Insert Spherical Bearing With Stamped Circular Seat,Housing Concave Spherical Tolerance: Clearance Fit
Bill of material
T-BDB01-201
Code
T-BDB01
Type
Standard Type
Bearing Seat Material
Carbon Structure Quality Steel
Bearing Material
GCr15
Specifications
International Model
SBPF201
DD
12
L
82
J
64
N
7.5
t
2.0
A2
7
S
6.0
B
22
Mounting hole size tolerance
±0.5
Mounting hole position deviation
0.6
Bolt
M6
Tightening torque
3~6
Basic Load Rating (Dynamic Load Cr)
9550 N
Basic Load Rating (Static Load Cr)
4780 N
Weight
240 g
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models