??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-600TL Raised Rib Modular Belt - T-600 Series
Bill of material
T-600TL Raised Rib Modular Belt-N:1-L:1
Model
T-600TL Raised Rib Modular Belt
Series
T-600 Series
Apply to
Mainly suitable for use in large sterilizers, large bottle storage tables
Modular belt and pin Material
Belt and Pin all use PP, working temperature: +1°C~+98°C. It is suitable for acid-resistant environment.
Modular belt work load
PP is 23400N/M
Modular belt opening rate
38%
Modular Belt Color
Grey
Weight
9.78 kg/m^2
The multiply of standard modular belt width
Modular belt width
452.7 mm
The multiply of standard pitch
Modular belt width
Standard modular belt width: W=301.8+150.9*N mm
Previews
3D
2D
Сваляне на CAD модели