??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-600JQ Modular Belt Reinforced Type - T-600 Series
Bill of material
T-600JQ Modular Belt Reinforced Type-N:1-L:1
Model
T-600JQ Modular Belt Reinforced Type
Series
T-600 Series
Apply to
Mainly suitable for use in large sterilizers, large bottle storage tables
Modular belt Material
PP, working temperature: +1°C~+98°C. It is suitable for acid-resistant environment.
Pin and Connecting Joint Material
Stainless steel
Modular Belt Color
Grey
Connecting Joint load
2500N\Piece
Modular belt work load
PP is 23400N\M
The multiply of standard modular belt width
Modular belt width
474.7 mm
The multiply of standard pitch
Modular belt width
Standard modular belt width: W=301.8+150.9*N+22
Previews
3D
2D
Download CAD models