??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-500TL Raised Rib Modular Belt - T-500 Series
Bill of material
T-500TL Raised Rib Modular Belt-N:1-L:1
Model
T-500TL Raised Rib Modular Belt
Series
T-500 Series
Apply to
Mainly used in large sterilizers, large bottle storage tables
The mesh belt and pin shaft material is
Belt and Pin all use PP, working temperature: +1°C~+98°C. It is suitable for acid-resistant environment.
Modular belt work load
PP is 23400N/M
Modular belt opening rate
34%
Modular Belt Color
Grey
Weight
12.50 kg/m^2
The multiply of standard modular belt width
Modular belt width
151.3 mm
The multiply of standard pitch
Modular belt width
Standard modular belt width: W=151.3*N mm
Remark
please noted need extra 4mm for pin process on belt side.
Previews
3D
2D
Download CAD models