??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-500JQ Modular Belt Reinforced Type - T-500 Series
Bill of material
T-500JQ Modular Belt Reinforced Type-N:1-L:1
Model
T-500JQ Modular Belt Reinforced Type
Series
T-500 Series
Apply to
Mainly suitable for use in large sterilizers, large bottle storage tables
Belt Raw material
PP, working temperature: +1°C~+98°C. It is suitable for acid-resistant environment.
Pin and connecting plate material
Stainless steel
Modular Belt Color
Grey
Connecting Joint load
2500N/PC
Modular belt work load
PP is 23400N\M
The multiply of standard modular belt width
Modular belt width
173.3 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt width: W=151.3*N+22
Previews
3D
2D
Download CAD models