??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-400PB Non-standard Flat Top Modular Belt - T-400 Series
Bill of material
T-400PB Non-standard Flat Top Modular Belt-N:1-T:0-L:1
Model
T-400PB Non-standard Flat Top Modular Belt
Series
T-400 Series
Apply to
It is suitable for glass bottle, plastic bottle etc light duty conveying.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 10500N/M
Coffee blue white
Coffee
Weight
6.66 kg/m^2
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
76.2 mm
The multiply of standard pitch
Modular belt width
Non-standard Modular Belt Width: W=76.2*N+19*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models