??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-400MC Modular Belt with Friction Surface - T-400 Series
Bill of material
T-400MC Modular Belt with Friction Surface-N:1-L:1
Model
T-400MC Modular Belt with Friction Surface
Series
T-400 Series
Apply to
It is suitable for glass bottle, plastic bottle etc light duty conveying.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 10500N/M
Modular Belt Color
Coffee
The multiply of standard modular belt width
Modular belt width
76.2 mm
The multiply of standard pitch
Previews
3D
2D
Download CAD models