??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-3500B Non-standard Modular belt - T-3500 Series
Bill of material
T-3500B Non-standard Modular belt-N:1-T:0-L:1
Model
T-3500B Non-standard Modular belt
Series
T-3500 Series
Apply to
Mainly suitable for application in various pharmaceutical industries, as well as packaging machine conveyor belts
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Nylon(PA6)
Modular Belt Color
Dark green
Modular belt work load (25°C)
10500N/M
Weight
8.2 kg/m
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
76.2 mm
The multiply of standard pitch
Modular belt width
Non-standard Modular belt Width : W=76.2*N+12.7*T
Remark
Chain wheel and T-3500 mesh belt chain wheel are the same model
Remark
When installing the sprocket, it can be placed arbitrarily for easy design and installation
Remark
This mesh belt is used for knife edge transition
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Aperçus 3D
3D
2D
Modèles CAO générés