??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-3500 Non-standard Modular belt - T-3500 Series
Bill of material
T-3500 Non-standard Modular belt-N:1-T:0-L:1
Model
T-3500 Non-standard Modular belt
Series
T-3500 Series
Apply to
Mainly suitable for application in various pharmaceutical industries, as well as packaging machine conveyor belts
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Nylon(PA6)
Modular belt work load (25°C)
10500N/M
Modular Belt Color
Dark blue
Weight
8.3 kg/m
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
76.2 mm
The multiply of standard pitch
Modular belt width
Non-standard Modular belt Width : W=76.2*N+12.7*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models