??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-3300C Modular belt - T-3300 Series
Bill of material
T-3300C Modular belt-N:0-L:1
Model
T-3300C Modular belt
Series
T-3300 Series
Application
Mainly suitable for applications in logistics sorting and other industries, the structural changes under the conveyor can achieve different angles of transportation, achieving efficient and convenient purposes
Belt Raw material
Grey polyethylene(PP),operating temperature +1°C~+98°C
Ball material
White polyoxymethylene (POM)
Material of sales shaft
Polypropylene(PP)
Ball pin shaft
Ø4 Stainless steel 304
Modular belt work load (25°C)
27450N/M
Modular belt opening rate
18%
Weight of green ball rubber with mesh belt
11.5 Kg/m^2
The multiply of standard modular belt width
Modular belt width
257.6 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=257.6+50.8*N
Previews
3D
2D
Download CAD models