??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-3200 Modular belt - T-3200 Series
Bill of material
T-3200 Modular belt-N:1-L:1
Model
T-3200 Modular belt
Series
T-3200 Series
Application
Mainly used in various item boxes, tire industries, and packaging conveyor belts
Belt Raw material
Blue Polyoxymethylene (POM)
Ball material
Natural color polyethylene (PP)+light blue (TPE),operating temperature +1°C~+80°C
Pin material
Ø5PBT
Material of ball pin shaft
Ø4 stainless steel 304
Modular belt work load (25°C)
27450N/M
Modular belt opening rate
3%
Weight
19.86 Kg/m^2
The multiply of standard modular belt width
Modular belt width
104 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=104*N
Previews
3D
2D
Download CAD models