??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2500PG Flush Grid Modular belt (W=85*N) - T-2500 Series
Bill of material
T-2500PG Flush Grid Modular belt (W=85*N)-N:1-L:1
Model
T-2500PG Flush Grid Modular belt (W=85*N)
Series
T-2500 Series
Application
Suitable for pharmaceutical industry such as small bottles, and cans, with low intension, can transfer the products stablely.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polyoxymethylene (POM)
Modular Belt Color
Brown
Modular belt work load (21°C)
POM is 5250N/M
Modular belt opening rate
7%
The multiply of standard modular belt width
Modular belt width
85 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=85*N
Previews
3D
2D
CAD modeli indir