??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2500PB Flat Top Modular belt (W=50) - T-2500 Series
Bill of material
T-2500PB Flat Top Modular belt (W=50)-W:50-L:1
Model
T-2500PB Flat Top Modular belt (W=50)
Series
T-2500 Series
Application
Suitable for pharmaceutical industry such as small bottles, and cans, with low intension, can transfer the products stablely
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polyoxymethylene (POM)
Modular Belt Color
Brown
Modular belt work load
POM is 5250N/M
Weight
6.1 kg/m^2
Modular belt width
50 mm
The multiply of standard pitch
Previews
3D
2D
Download CAD models