??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2200PB Flat top Modular belt - T-2200 Series
Bill of material
T-2200PB Flat top Modular belt-N:1-L:1
Model
T-2200PB Flat top Modular belt
Series
T-2200 Series
Apply to
Mainly suitable for application in various beverage, food industry, and packaging machine conveyor belts
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Modular belt work load
16000N/M
Modular Belt Color
Blue/Dark green
Weight
8.6 kg/m^2
The multiply of standard modular belt width
Modular belt width
85.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=85*N
Previews
3D
2D
Download CAD models