??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2200GYJ Modular belt (Ball mesh belt with right angle) - T-2200 Series
Bill of material
T-2200GYJ Modular belt (Ball mesh belt with right angle)-N:1-L:2
Model
T-2200GYJ Modular belt (Ball mesh belt with right angle)
Series
T-2200 Series
Apply to
it is suitable for heat shrinkable package products conveying.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Material of ball pin shaft
Stainless steel
Modular belt work load (25°C)
16000N/M
Modular Belt Color
Dark green
Weight
23.5 kg/m^2
Minimum bending radius in the direction of the mesh belt
65 mm
The multiply of standard modular belt width
Modular belt width
85.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=85*N
Previews
3D
2D
Download CAD models