??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2200F Modular belt (Flat panel with right angle and baffle) - T-2200 Series
Bill of material
T-2200F Modular belt (Flat panel with right angle and baffle)-N:1-K:1
Model
T-2200F Modular belt (Flat panel with right angle and baffle)
Series
T-2200 Series
Apply to
Mainly suitable for application in various beverage, food industry, and packaging machine conveyor belts
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Modular belt work load (25°C)
16000N/M
Modular Belt Color
Dark green
Weight
8.6 kg/m^2
The multiply of standard modular belt width
Modular belt width
85.0 mm
Barrier spacing
Modular belt width
Standard Modular belt Width: W=85*N
Previews
3D
2D
Download CAD models