??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2200DYJ Modular belt (Surface TPE plus K value with right angle) - T-2200 Series
Bill of material
T-2200DYJ Modular belt (Surface TPE plus K value with right angle)-N:1-L:3-RS:1
Model
T-2200DYJ Modular belt (Surface TPE plus K value with right angle)
Series
T-2200 Series
Apply to
It is mainly suitable for the transportation of various cartons, plastics and other items to increase the friction of the conveyor belt
Belt Raw material
Polyoxymethylene (POM) , TPE surface green, operating temperature -30°C~+80°C
Pin material
Polypropylene(PP)
Weight
9.53 kg/m^2
TPE surface hardness
65±5
Modular belt work load (25°C)
16000N/M
Modular Belt Color
Dark green
Rubber color
Green
The multiply of standard modular belt width
Belt Raw material
340.0 mm
The multiply of standard pitch
Rubber Spacing
Modular belt width
Standard Modular belt Width: W=255+85*N
Voransichten
3D
2D
CAD-Modelle herunterladen