??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2200DT Dynamic Transfer System - T-2200 Series
Bill of material
T-2200DT Dynamic Transfer System-N:0-L:1
Model
T-2200DT Dynamic Transfer System
Apply to
It is widely used in transfering various kinds of bottles, cans, boxes in vertical conveying lines.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Modular belt work load
16000N/M
Modular Belt Color
Blue
The multiply of standard modular belt width
Modular belt width
109.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=109+85*N
Previews
3D
2D
Download CAD models