??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2200CYJ Modular belt (Surface TPE edge with M-value and right angle) - T-2200 Series
Bill of material
T-2200CYJ Modular belt (Surface TPE edge with M-value and right angle)-N:0-L:2
Model
T-2200CYJ Modular belt (Surface TPE edge with M-value and right angle)
Series
T-2200 Series
Apply to
It is mainly suitable for the transportation of various cartons, plastics and other items to increase the friction of the conveyor belt
Belt Raw material
Polyoxymethylene (POM) , TPE surface green, operating temperature -30°C~+80°C
Pin material
Polypropylene(PP)
Weight
9.53 kg/m^2
TPE surface hardness
65±5
Modular belt work load (25°C)
16000N/M
Modular Belt Color
Dark green
Rubber color
Green
The multiply of standard modular belt width
Modular belt width
255.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=255+85*N
Previews
3D
2D
Pobierz modele CAD