??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2200C Modular belt (Surface TPE edge retention M value) - T-2200 Series
Bill of material
T-2200C Modular belt (Surface TPE edge retention M value)-N:0-L:1
Model
T-2200C Modular belt (Surface TPE edge retention M value)
Series
T-2200 Series
Apply to
It is mainly suitable for the transportation of various cartons, plastics and other items to increase the friction of the conveyor belt
Belt Raw material
Polyoxymethylene (POM) + surface rubber, operating temperature -30°C~+80°C
Pin material
Polypropylene(PP)
Modular belt work load
16000N/M
Modular Belt Color
Dark green
Rubber color
Green
Weight
9.53 kg/m^2
The multiply of standard modular belt width
Modular belt width
255.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=255+85*N
Previews
3D
2D
Download CAD models