??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2000PG Flush grid modular belt - T-2000 Series
Bill of material
T-2000PG Flush grid modular belt-N:0-Y:1
Model
T-2000PG Flush grid modular belt
Apply to
It is mainly suitable for being widely used in the transportation of can making industry.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C°~+90°C
Pin material
Polypropylene (PP)
Modular belt work load
POM is 17280N/M
Modular belt opening rate
39.5%
Modular Belt Color
White
POM Flat top type weight
7.5 kg/m^2
The multiply of standard modular belt width
Modular belt width
152.4 mm
Progress option
Modular belt length L=2P*Y
55.88
Pitch
27.94
Modular belt width
Standard Modular belt Width: W=152.4+76.2*N
Previews
3D
2D
Download CAD models