??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-2000PB Non-standard Flat top modular belt - T-2000 Series
Bill of material
T-2000PB Non-standard Flat top modular belt-N:0-T:0-Y:1
Model
T-2000PB Non-standard Flat top modular belt
Apply to
Mainly suitable for use in medium pitch conveying systems, medium size and medium pressure cans, boxes, bottles and other packaging machine conveyor belts.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C°~+90°C
Pin material
Polypropylene (PP)
Modular belt work load
POM is 17280N/M
Modular Belt Color
White
POM Flat top type weight
8.6 kg/m^2
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
152.40 mm
Progress option
Modular belt length L=2P*Y
55.88
Pitch
27.94
Modular belt width
Non-standard Modular belt Width: W=152.4+76.2*N+13.85*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
CAD modeli indir