??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1600PB Non-standard Flat Top Modular Belt - T-1600 Series
Bill of material
T-1600PB Non-standard Flat Top Modular Belt-N:1-T:0-L:1
Model
T-1600PB Non-standard Flat Top Modular Belt
Series
T-1600 Series
Apply to
It is mainly suitable for horizontal turning and low tension screw conveying of various items of meat, poultry, fruits, vegetables, bread and beverages.
Belt Raw material
PP
Snap Joint
PP
Modular Belt Color
White
Snap Joint Color
Yellow
Pitch
P=25.4mm
Sideflex Radius
Sideflex Radius: R=3*W(Modularbelt Width)
Modular belt work load
7010N/M
Weight
5.4 kg/m^2
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
152.4 mm
The multiply of standard pitch
Modular belt width
Non-standard Modular belt Width: W=152.4*N+12.7*T
Remarks
On one side of T-1600 is a long round hole, the belt is not easy to control the pin very well. When the belt is sideflex running, the tension on outer side is too big, but the inner side is zero. We usually use diameter 5mm PP pin, Can replace to stainless steel pin if need.
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models