??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1600GJ Non-standard Modular belt with Positrack - T-1600 Series
Bill of material
T-1600GJ Non-standard Modular belt with Positrack-T:0-L:1
Model
T-1600GJ Non-standard Modular belt with Positrack
Series
T-1600 Series
Apply to
Mainly suitable for horizontal turning and low tension screw conveying of various items of meat, poultry, fruits, vegetables, bread and beverages
Belt Raw material
POM
Snap Joint
POM
Modular Belt Color
Blue
Snap Joint Color
Yellow
Pitch
P=25.4mm
Sideflex radius
Sideflex Radius: R=3*W(Modularbelt Width)
Modular belt work load
24000N/M
Modular belt opening rate
55%
Weight
13 kg/m^2
The multiply of Nonstandard modular belt width
Modular belt width
310.0 mm
The multiply of standard pitch
Modular belt width
Non-standard Modular belt Width: W=310+12.7*T
Remarks
On one side of T-1600 is a long round hole, the belt is not easy to control the pin very well. When the belt is sideflex running, the tension on outer side is too big, but the inner side is zero. We usually use Metal pin, can be replaced by PP pin if need.
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Pobierz modele CAD