??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1600GJ Modular belt with Positrack - T-1600 Series
Bill of material
T-1600GJ Modular belt with Positrack-N:0-L:1
Model
T-1600GJ Modular belt with Positrack
Series
T-1600 Series
Apply to
Mainly suitable for horizontal turning and low tension screw conveying of various items of meat, poultry, fruits, vegetables, bread and beverages
Belt Raw material
POM
Snap Joint
POM
Modular Belt Color
Blue
Snap Joint Color
Yellow
Pitch
P=25.4mm
Sideflex radius
Sideflex Radius: R=3*W(Modularbelt Width)
Modular belt work load
24000N/M
Modular belt opening rate
55%
Weight
13 kg/m^2
The multiply of standard modular belt width
Modular belt width
310.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=310+76.2*N
Remark
On one side of T-1600 is a long round hole, the belt is not easy to control the pin very well. When the belt is sideflex running, the tension on outer side is too big, but the inner side is zero. We usually use Metal pin, can be replaced by PP pin if need.
미리보기
3D
2D
CAD모델 다운로드