??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1600G Flush Grid Modular Belt with Rollers - T-1600 Series
Bill of material
T-1600G Flush Grid Modular Belt with Rollers-N:1-L:1
Model
T-1600G Flush Grid Modular Belt with Rollers
Series
T-1600 Series
Apply to
This product has a unique roller design, which reduces its own friction, has a larger load, and runs more smoothly. It is widely used in various conveying
Modular Belt and roller material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene (PP)
Modular belt work load
15000N/M
Modular Belt Color
Blue
Roller color
White
The multiply of standard modular belt width
Modular belt width
152.4 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=152.4*N
Previews
3D
2D
CAD modeli indir