??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1600 Non-standard Flush Grid Modular Belt with TAB - T-1600 Series
Bill of material
T-1600 Non-standard Flush Grid Modular Belt with TAB-N:1-T:0-L:1
Model
T-1600 Non-standard Flush Grid Modular Belt with TAB
Series
T-1600 Series
Application
With TAB it can guide the belt and suitable for the sideflex conveying very much.
Belt Raw material
POM, operating temperature -30°C~+90°C
Pin material
Polypropylene (PP)
Modular belt work load
15000N/M
Modular belt opening rate
55%
Modular Belt Color
white or blue
Weight
6.8 kg/m^2
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
95.2 mm
The multiply of standard pitch
Modular belt width
Non-standard Modular belt Width: W=19+76.2*N+12.7*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models