??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1300PB Flat Top Modular Belt - T-1300 Series
Bill of material
T-1300PB Flat Top Modular Belt-N:1-L:1
Model
T-1300PB Flat Top Modular Belt
Series
T-1300 Series
Apply to
Mainly suitable for conveying glass bottles, plastic bottles, and bottle storage tables.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene (PP), cold rolled austenitic stainless steel
Modular belt work load
POM is 17000N/M
Modular Belt Color
Coffee
Weight
10.55 kg/m^2
The multiply of standard modular belt width
The multiply of standard pitch
Modular belt width
152.4 mm
Modular belt width
Standard Modular Belt Width: W=152.4*N
Voransichten
3D
2D
CAD-Modelle herunterladen