??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1200PGYJ Non-standard Flush Grid Modular Belt with Positrack - T-1200 Series
Bill of material
T-1200PGYJ Non-standard Flush Grid Modular Belt with Positrack-N:2-L:1-T:0
Model
T-1200PGYJ Non-standard Flush Grid Modular Belt with Positrack
Series
T-1200 Series
Apply to
Mainly suitable for conveying glass bottles, plastic bottles, and bottle storage tables.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 17280N/M
Modular Belt Color
Dark green
Weight
5.76 kg/m^2
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
170 mm
The multiply of standard pitch
Modular belt width
Non-standard Modular belt Width: W=85*N+10*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models