??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-100ZM Perforated Modular Belt with Friction - T-100 Series
Bill of material
T-100ZM Perforated Modular Belt with Friction-N:1-L:1
Model
T-100ZM Perforated Modular Belt with Friction
Series
T-100 Series
Apply to
It is mainly used in heavy-duty elevating conveying machine.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 17280N/M
Modular belt opening rate
8%
Modular Belt Color
White/Coffee
Weight
13.3 kg/m^2
The multiply of standard modular belt width
Modular belt width
76.2 mm
The multiply of standard pitch
Modular belt width
Standard mesh belt width W: W=76.2*N
Previews
3D
2D
Download CAD models